text.skipToContent text.skipToNavigation

MOUB-6

by Killark 

Catalog ID: MOUB-6

2" UB Hub, Aluminum Mogul Conduit Body

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Volume is 135 cu. in.

Product Details

General

Application Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Color Gray
Finish Type Powder Epoxy Paint
Hub Pattern UB
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Moguls
Type Mogul Conduit Body With Cover & Gasket
UPC 783936555942

Dimensions

Dimensions 16 in x 4 in x 6 in
Gross Weight with Packaging 6.3
Height 6 in
Hub Size 2"
Length 16 in
Width 4 in

Certifications and Compliance

Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Resources/Downloads