text.skipToContent text.skipToNavigation

OC-5CG

by Killark 

Catalog ID: OC-5CG

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint. Cover and gasket included.

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 36 cu. in.

Product Details

General

Application To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color Gray
Cover Type Stamped
Finish Type Powder Epoxy Paint
Hub Pattern C
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series O Series
Type Conduit Body With Cover & Gasket
UPC 783936450186

Dimensions

Gross Weight with Packaging 1.68
Hub Size 1-1/2"

Logistics

Carton Quantity 8

Resources/Downloads