KIL_F_OLL-CG
* Representative image
KIL_F_OLL-CG

OLL-5CG-S - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket - LL Type - Hub Size 1-1/2 Inch - Volume 36.0 Cubicinches

Brand:

Killark

Catalog ID:

OLL-5CG-S

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket - LL Type - Hub Size 1-1/2 Inch - Volume 36.0 Cubicinches

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 36 cu. in.

Product details

General

Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LL
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
O Series
Type
Conduit Body With Cover & Gasket
UPC
783936530390

Dimensions

Dimensions
10.25 in x 5.125 in x 5.125 in
Gross Weight with Packaging
1.64
Height
5.125 in
Hub Size
1-1/2"
Length
10.25 in
Width
5.125 in