KIL_F_OLL-6M_Angled
* Representative image
KIL_F_OLL-6M_Angled

OLL-6 - 2" LL Hub, Aluminum O Series Conduit Body

Brand:

Killark

Catalog ID:

OLL-6

2" LL Hub, Aluminum O Series Conduit Body

  • Raintight when used with gasketed covers.
  • Malleable iron suitable for use in concrete.
  • Interchangeable with competitive products.
  • Stainless steel screws on stamped and cast covers.
  • Tapered threaded hubs (NPT).

Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Interchangeable with competitive products. Volume is 70 cu. in.

Product details

General

Application
  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LL
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
O Series
Type
  • Conduit Body
  • Conduit Body
UPC
783936490465

Dimensions

Dimensions
15 in x 6.63 in x 4.5 in
Gross Weight with Packaging
1.99
Height
4.5 in
Hub Size
2"
Length
15 in
Width
6.63 in

Certifications And Compliance

CSA File Number
LR11852
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397

Logistics

Carton Quantity
5