text.skipToContent text.skipToNavigation

OLL-8M

by Killark 

Catalog ID: OLL-8M

3" LL Hub, Iron O Series Conduit Body

  • Raintight when used with gasketed covers.
  • Malleable iron suitable for use in concrete.
  • Interchangeable with competitive products.
  • Stainless steel screws on stamped and cast covers.
  • Tapered threaded hubs (NPT).

Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Volume is 173 cu. in.

Product Details

General

Application To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color Gray
Finish Type Powder Epoxy Paint
Hub Pattern LL
Material Iron
Series O Series
Type Conduit Body
UPC 783936480596

Dimensions

Dimensions 18.5 in x 5.5 in x 8.25 in
Gross Weight with Packaging 12.74
Height 8.25 in
Hub Size 3"
Length 18.5 in
Width 5.5 in

Certifications and Compliance

CSA File Number LR11852
Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number E3397

Resources/Downloads