text.skipToContent text.skipToNavigation

OLR-1CG

by Killark 

Catalog ID: OLR-1CG

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- LR Type - Hub Size 1/2 Inch - Volume 4.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 4 cu. in.

Product Details

General

Application To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color Gray
Cover Type Stamped
Finish Type Powder Epoxy Paint
Hub Pattern LR
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series O Series
Type Conduit Body With Cover & Gasket
UPC 783936049311

Dimensions

Dimensions 5 in x 10 in x 0.1 in
Gross Weight with Packaging 0.37
Height 0.1 in
Hub Size 1/2"
Length 5 in
Width 10 in

Logistics

Carton Quantity 40

Resources/Downloads