text.skipToContent text.skipToNavigation

OLR-7MCG

by Killark 

Catalog ID: OLR-7MCG

O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - LR Type - Hub Size 2-1/2 Inch - Volume 142.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 142 cu. in.

Product Details

General

Application To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color Gray
Cover Type Stamped
Finish Type Powder Epoxy Paint
Hub Pattern LR
Material Iron
Series O Series
Type Conduit Body With Cover & Gasket
UPC 783936050270

Dimensions

Gross Weight with Packaging 12.08
Hub Size 2-1/2"

Resources/Downloads