KIL_F_OT-2CG
* Representative image
KIL_F_OT-2CG

OT-0CG - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- T Type - Hub Size 4 Inch - Volume 324.0 Cubic Inches

Brand:

Killark

Catalog ID:

OT-0CG

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- T Type - Hub Size 4 Inch - Volume 324.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 324 cu. in.

Product details

General

Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
O Series
Type
Conduit Body With Cover & Gasket
UPC
783936014838

Dimensions

Gross Weight with Packaging
11.78
Hub Size
4"