KIL_F_OT-2CG
* Representative image
KIL_F_OT-2CG

OT-0MCG - O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - T Type - Hub Size 4 Inch - Volume 324.0 Cubic Inches

Brand:

Killark

Catalog ID:

OT-0MCG

O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - T Type - Hub Size 4 Inch - Volume 324.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 324 cu. in.

Product details

General

Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Iron
Series
O Series
Type
Conduit Body With Cover & Gasket
UPC
783936050409

Dimensions

Dimensions
19 in x 10.125 in x 7.375 in
Gross Weight with Packaging
25
Height
7.375 in
Hub Size
4"
Length
19 in
Width
10.125 in