text.skipToContent text.skipToNavigation

OT-6CG

by Killark 

Catalog ID: OT-6CG

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- T Type - Hub Size 2 Inch - Volume 70.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 70 cu. in.

Product Details

General

Application To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color Gray
Cover Type Stamped
Finish Type Powder Epoxy Paint
Hub Pattern T
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series O Series
Type Conduit Body With Cover & Gasket
UPC 783936480145

Dimensions

Dimensions 12 in x 5 in x 5 in
Gross Weight with Packaging 2.7
Height 5 in
Hub Size 2"
Length 12 in
Width 5 in

Logistics

Carton Quantity 2

Resources/Downloads