Brand: Killark
Catalog ID: OT-6MCG
Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 70 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OT-6MCG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
T
Material
Iron
Type
Conduit Body With Cover & Gasket
UPC
783936050362
Dimensions
13.875 in x 82.5 in x 5.375 in
Gross Weight with Packaging
8
Height
5.375 in
Hub Size
2"
Length
13.875 in
Width
82.5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
T