text.skipToContent text.skipToNavigation

OT-8MCG

by Killark 

Catalog ID: OT-8MCG

O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - T Type - Hub Size 3 Inch - Volume 173.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 173 cu. in.

Product Details

General

Application To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color Gray
Cover Type Stamped
Finish Type Powder Epoxy Paint
Hub Pattern T
Material Iron
Series O Series
Type Conduit Body With Cover & Gasket
UPC 783936050386

Dimensions

Dimensions 15.75 in x 7.25 in x 6.125 in
Gross Weight with Packaging 14.85
Height 6.125 in
Hub Size 3"
Length 15.75 in
Width 7.25 in

Resources/Downloads