text.skipToContent text.skipToNavigation

OTB-1

by Killark 

Catalog ID: OTB-1

1/2" TB Hub, Aluminum O Series Conduit Body

  • Raintight when used with gasketed covers.
  • Malleable iron suitable for use in concrete.
  • Interchangeable with competitive products.
  • Stainless steel screws on stamped and cast covers.
  • Tapered threaded hubs (NPT).

Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Interchangeable with competitive products. Volume is 4 cu. in.

$21.41 USD

$21.41 USD

Product Details

General

Application To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color Gray
Finish Type Powder Epoxy Paint
Hub Pattern TA
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series O Series
Type Conduit Body
UPC 783936530116

Dimensions

Dimensions 6 in x 2 in x 3 in
Gross Weight with Packaging 0.38
Height 3 in
Hub Size 1/2"
Length 6 in
Weight 0.38 lb
Width 2 in

Certifications and Compliance

CSA File Number LR11852
Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number E3397

Logistics

Carton Quantity 10