KIL_F_T68_Angled
* Representative image
KIL_F_T68_Angled

T78 - 2-1/2" T Hub, Iron Form 8 Conduit Body

Brand:

Killark

Catalog ID:

T78

2-1/2" T Hub, Iron Form 8 Conduit Body

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Completely interchangeable with competitive bodies, gaskets, and covers. Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing. Raintight when used with gasketed covers. Smooth integral wire bushings. Volume i

Product details

General

Application
  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Iron
Series
Duraloy 8
Type
  • Conduit Body
  • Conduit Body
UPC
783936481371

Dimensions

Dimensions
16 in x 7.14 in x 6 in
Gross Weight with Packaging
15.12
Height
6 in
Hub Size
2-1/2"
Length
16 in
Width
7.14 in

Certifications And Compliance

CSA File Number
LR11852
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397