HUBBELL
KIL_F_TWCL-2_Angled
* Representative image
KIL_F_TWCL-2_Angled

TWCL-2 - TWCL Series Fittings - Pulling Elbows For Thinwall Conduit - Hub Size 3/4 In

Brand:

Killark

Catalog ID:

TWCL-2

TWCL Series Fittings - Pulling Elbows For Thinwall Conduit - Hub Size 3/4 In

Designed for easier wire pulling. Includes cover and gasket.

Product details

General

Application

90° pulling elbows are used to accommodate pulling conductors through a sharp bend in the conduit system.

Catalog Number

TWCL-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

TW

Type

Pulling Elbow

UPC

783936651163

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.24

Height

2 in

Hub Size

3/4"

Length

3 in

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11852

UL File Number

E22699

Logistics

Carton Quantity

5