text.skipToContent text.skipToNavigation

X67SA

by Killark 

Catalog ID: X67SA

2" X Hub, Aluminum Form 7 Conduit Body,

  • Enhanced sealing capabilities neoprene sealing gaskets provide a NEMA 3 Seal.
  • Suitable for wet locations when used with gaskets.
  • High-quality sealing hardware 316 stainless steel cover screws and washers with neoprene gaskets.
  • Innovative spring clip design for installation ease and repeat usage.
  • For use with threaded rigid conduit steel or aluminum.
  • Flat-back design for greater wiring capacity and mounting stability.

Intermateability UL Listed and CSA Certified interchangeability with competitive products. Suitable for wet locations when used with gaskets. Innovative spring clip design for installation ease and repeat usage. Smooth integral wire bushings protects cabl

Product Details

General

Application To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color Gray
Finish Type Powder Epoxy Paint
Hub Pattern X
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Duraloy 7
Type Conduit Body
UPC 783936080635

Dimensions

Dimensions 11.875 in x 7.375 in x 4 in
Gross Weight with Packaging 2.36
Height 4 in
Hub Size 2"
Length 11.875 in
Width 7.375 in

Certifications and Compliance

CSA File Number LR11852
Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number E3397

Resources/Downloads