KIL_F_WH-1SSG_Left_Isometric
* Representative image
KIL_F_WH-1SSG_Left_Isometric
KIL_F_WH-1SSG_Right_Isometric

WH-3SSG - 1" Stainless Steel Weather Proof Conduit Hub w/ Ground

Brand:

Killark

Catalog ID:

WH-3SSG

1" Stainless Steel Weather Proof Conduit Hub w/ Ground

WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Stainless Steel
Series
WH
Type
Weatherproof Conduit Hub
UPC
783936082356

Dimensions

Hub Size
1"

Certifications And Compliance

Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity
5