KIL_F_WH-1G_Front
* Representative image
KIL_F_WH-1G_Front

WH-6AG - 2" Aluminum Weather Proof Conduit Hub w/ Ground

Brand:

Killark

Catalog ID:

WH-6AG

2" Aluminum Weather Proof Conduit Hub w/ Ground

WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
WH
Type
Weatherproof Conduit Hub With Ground Screw
UPC
783936109947

Dimensions

Hub Size
2"

Certifications And Compliance

Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity
10

Resources and downloads