text.skipToContent text.skipToNavigation

WH-6SSG

by Killark 

Catalog ID: WH-6SSG

WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.

Product Details

General

Finish Type Natural
Material Stainless Steel
Series WH
Type Weatherproof Conduit Hub
UPC 783936082387

Dimensions

Hub Size 2"

Certifications and Compliance

Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity 5

Resources/Downloads