text.skipToContent text.skipToNavigation

WH-7

by Killark 

Catalog ID: WH-7

WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.

Oversized locknut provides for a strong vibration-proof termination. Captive sealing ring. Serrations on hub body and locknut provide effective positive ground path. Rugged cast zinc construction. Insulated throat protects conductors. Suitable for use wit

Product Details

General

Application Conduit hubs provide a liquid tight, oil tight and dust tight termination of electrical conduit through the walls of sheet metal enclosures. The hubs fit into standard knock-out dimensions.
Color Gray
Finish Type Natural
Material Zinc
Series WH
Type Weatherproof Conduit Hub
UPC 783936841861

Dimensions

Gross Weight with Packaging 1.68
Height 2.605 in
Hub Size 2-1/2"
Length 3.708 in
Width 3.708 in

Certifications and Compliance

Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity 8

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)