text.skipToContent text.skipToNavigation

WH-7A

by Killark 

Catalog ID: WH-7A

WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.

Product Details

General

Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series WH
Type Weatherproof Conduit Hub
UPC 783936109855

Dimensions

Hub Size 2-1/2"

Certifications and Compliance

Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity 2

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)