text.skipToContent text.skipToNavigation

WH-8

by Killark 

Catalog ID: WH-8

3" Zinc Weather Proof Conduit Hub

Oversized locknut provides for a strong vibration-proof termination. Captive sealing ring. Serrations on hub body and locknut provide effective positive ground path. Rugged cast zinc construction. Insulated throat protects conductors. Suitable for use wit

Product Details

General

Application Conduit hubs provide a liquid tight, oil tight and dust tight termination of electrical conduit through the walls of sheet metal enclosures. The hubs fit into standard knock-out dimensions.
Color Gray
Finish Type Natural
Material Zinc
Series WH
Type Weatherproof Conduit Hub
UPC 783936841878

Dimensions

Gross Weight with Packaging 2.09
Height 2.615 in
Hub Size 3"
Length 4.37 in
Width 4.37 in

Certifications and Compliance

Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity 5

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)