text.skipToContent text.skipToNavigation

1FRC

by Killark 

Catalog ID: 1FRC

FS/FD Series Fittings- Device Box Covers- Single Gang with Coating-1-13/32" Opening Round Receptacle

Stamped metallic covers with electrostatically applied powder coating. Gaskets to be ordered separately.

Product Details

General

Application For standard and hostile locations.
Color Gray
Cover Type Round Receptacle
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series F
Type Device Box Cover
UPC 783936048482

Dimensions

Dimensions 1 in x 3 in x 3 in
Gross Weight with Packaging 0.7
Height 3 in
Length 1 in
Width 3 in

Logistics

Carton Quantity 10

Resources/Downloads