KIL_F_1FT
* Representative image
KIL_F_1FT

1FT - FS/FD Series Fittings, Device Box Covers, Single Gang without Coating, 1 Toggle Switch

Brand:

Killark

Catalog ID:

1FT

FS/FD Series Fittings- Device Box Covers- Single Gang without Coating- 1 Toggle Switch

Stamped metallic covers without electrostatically applied powder coating. Gaskets to be ordered separately.

Product details

General

Application
For standard and hostile locations.
Color
Gray
Cover Type
Toggle Switch
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F
Type
Device Box Cover
UPC
783936191508

Dimensions

Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.08
Height
3 in
Length
1 in
Width
3 in

Logistics

Carton Quantity
10

Resources and downloads