text.skipToContent text.skipToNavigation

2FA

by Killark 

Catalog ID: 2FA

FS/FD Series Fittings- Device Box Covers- Two Gang without Coating- 2 Duplex Receptacles

Stamped metallic covers without electrostatically applied powder coating. Gaskets to be ordered separately.

Product Details

General

Application For standard and hostile locations.
Color Gray
Cover Type Duplex Receptacle
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series F
Type Device Box Cover
UPC 783936120034

Dimensions

Gross Weight with Packaging 0.08
Height 0.2 in
Length 4.625 in
Width 4.562 in

Logistics

Carton Quantity 10

Resources/Downloads