text.skipToContent text.skipToNavigation

2FGC

by Killark 

Catalog ID: 2FGC

Killark deivce box covers come in variety of outlet options and are stamped metallic with the option of either electrostatically applied powder coated or natural finished.

Stamped metallic covers with electrostatically applied powder coating. Gaskets to be ordered separately.

Product Details

General

Application For standard and hostile locations.
Color Gray
Cover Type Round Receptacle
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series F
Type Device Box Cover
UPC 783936048475

Dimensions

Gross Weight with Packaging 0.5

Logistics

Carton Quantity 5

Resources/Downloads