text.skipToContent text.skipToNavigation

2FSBCM

by Killark 

Catalog ID: 2FSBCM

FZ/FCL-GF/FST Series Fittings- Standard and Hostile Locations- Cast Device Covers- Two and Three Gang with Gaskets Included- Iron Blanks for Two Gang Boxes

Cast metallic covers with electrostatically applied powder coating.

Product Details

General

Application For standard and hostile locations.
Color Gray
Cover Type Blank
Finish Type Powder Epoxy Paint
Material Iron
Series F
Type Device Box Cover With Gasket
UPC 783936048703

Dimensions

Dimensions 1 in x 3 in x 3 in
Gross Weight with Packaging 0.98
Height 3 in
Length 1 in
Width 3 in

Logistics

Carton Quantity 5

Resources/Downloads