text.skipToContent text.skipToNavigation

370

by Killark 

Catalog ID: 370

1" Steel Cover, Duraloy 7

Galvanized steel. 316 stainless steel screws. Natural finish.

$7.05 USD

$7.05 USD

Product Details

General

Application For use with Duraloy 7 Series fittings.
Color Silver
Cover Type Stamped
Finish Type Natural
Material Steel
Series Duraloy 7
Type Conduit Body Cover
UPC 783936010274

Dimensions

Diameter - Outside 2 in
Dimensions 11 in x 7 in x 3.75 in
Gross Weight with Packaging 0.2
Height 3.75 in
Hub Size 1"
Length 11 in
Weight 0.2 lb
Width 7 in

Logistics

Carton Quantity 20

Resources/Downloads