text.skipToContent text.skipToNavigation

3FB

by Killark 

Catalog ID: 3FB

FS/FD Series Fittings- Device Box Covers- Three Gang- Blank for Three Gang Boxes

Stamped metallic covers. Gaskets to be ordered separately.

Product Details

General

Application For standard and hostile locations.
Color Gray
Cover Type Blank
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series F
Type Device Box Cover
UPC 783936130132

Dimensions

Gross Weight with Packaging 0.3

Logistics

Carton Quantity 10

Resources/Downloads