570CG - 1-1/2" Cast Iron Form 7 Conduit Cover With Gasket
Request a Quote
Brand:
Killark
Catalog ID:
570CG
1-1/2" Cast Iron Form 7 Conduit Cover With Gasket
Product details
Resources and downloads
Product details
General
Color
Gray
Cover Type
Cast
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
Duraloy 7
Type
Conduit Body Cover
UPC
783936171784
Dimensions
Hub Size
1-1/2"
Logistics
Carton Quantity
10
Resources and downloads
Specifications
Duraloy 7 Series Conduit Bodies Specification Sheet
Catalogs
Killark Catalog
Certifications
Duraloy 7 UL Certificate of Compliance