text.skipToContent text.skipToNavigation

870CSA

by Killark 

Catalog ID: 870CSA

3" Cast Aluminum Form 7 Conduit Cover

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

Product Details

General

Application For use with Duraloy 7 Series fittings.
Color Gray
Cover Type Cast
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Duraloy 7
Type Conduit Body Cover
UPC 783936080932

Dimensions

Diameter - Outside 1.63 in
Dimensions 9 in x 5 in x 1 in
Gross Weight with Packaging 1.12
Height 1 in
Hub Size 2-1/2" to 3"
Length 9 in
Width 5 in

Logistics

Carton Quantity 5

Resources/Downloads