KIL_F_270G_Side
* Representative image
KIL_F_270G_Side

870GSA - 3" Stamp Aluminum Form 7 Conduit Cover w/ gasket

Brand:

Killark

Catalog ID:

870GSA

3" Stamp Aluminum Form 7 Conduit Cover w/ gasket,

Form 7 covers are equipped with a unique clipping mechanism for reliable sealing and compression. Covers are offered in stamped aluminum and galvanized steel or casted copper-free aluminum and Duraloy iron. Each cover comes with a set of stainless steel screws for a completed assurance of the most reliable corrosion resistance. Optioned with integral neoprene gasket.

Product details

General

Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Duraloy 7
Type
Conduit Body Cover With Gasket
UPC
783936093864

Dimensions

Hub Size
2-1/2" to 3"

Logistics

Carton Quantity
5