text.skipToContent text.skipToNavigation

970

by Killark 

Catalog ID: 970

3 1/2"-4" Steel Cover, Duraloy 7

Galvanized steel. 316 stainless steel screws. Natural finish.

Product Details

General

Application For use with Duraloy 7 Series fittings.
Color Silver
Cover Type Stamped
Finish Type Natural
Material Steel
Series Duraloy 7
Type Conduit Body Cover
UPC 783936010328

Dimensions

Diameter - Outside 5.19 in
Dimensions 11 in x 7 in x 3.75 in
Gross Weight with Packaging 1.21
Height 3.75 in
Hub Size 3-1/2" to 4"
Length 11 in
Width 7 in

Logistics

Carton Quantity 5

Resources/Downloads