text.skipToContent text.skipToNavigation

970SA

by Killark 

Catalog ID: 970SA

4" Stamp Aluminum Form 7 Conduit Cover

Aluminum. 316 stainless steel screws. Natural finish.

Product Details

General

Application For use with Duraloy 7 Series fittings.
Color Silver
Cover Type Stamped
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Duraloy 7
Type Conduit Body Cover
UPC 783936080864

Dimensions

Diameter - Outside 1.22 in
Dimensions 11 in x 6 in x 1 in
Gross Weight with Packaging 0.8
Height 1 in
Hub Size 3-1/2" to 4"
Length 11 in
Width 6 in

Logistics

Carton Quantity 5

Resources/Downloads