KIL_F_EGKN-X
* Representative image
KIL_F_EGKN-X

EGKN-7 - E Series Gasket, Neoprene 3-1/2 To 4" Neoprene Gasket

Brand:

Killark

Catalog ID:

EGKN-7

E Series Gasket, Neoprene 3-1/2 To 4" Neoprene Gasket

Neoprene gasket.

Product details

General

Application
For use with conduit bodies and covers to provide a raintight seal.
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Neoprene
Series
E Series
Type
Gasket
UPC
783936166025

Dimensions

Dimensions
13.75 in x 5.5 in x 0.125 in
Gross Weight with Packaging
0.23
Height
0.125 in
Hub Size
3-1/2" to 4"
Length
13.75 in
Width
5.5 in

Logistics

Carton Quantity
10

Resources and downloads