KIL_F_FCL-GF_Angled
* Representative image
KIL_F_FCL-GF_Angled

FCL-GF - FZ/FCL-GF/FST Single Gang Device Cover

$69.39 USD

Brand:

Killark

Catalog ID:

FCL-GF

FZ/FCL-GF/FST Series Fittings - Standard And Hostile Locations - Cast Device Cover - Single Gang with Gaskets Included - Device Cover for Mostmanufacturers' GFI Devices Includes Gaskets And Screws

Cast metallic covers with electrostatically applied powder coating.

Product details

General

Application
For standard and hostile locations.
Color
Gray
Cover Type
GFI
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F
Type
Device Box Cover With Gasket
UPC
783936131009

Dimensions

Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.38
Height
3 in
Length
1 in
Weight
0.38 lb
Width
3 in

Logistics

Carton Quantity
5