text.skipToContent text.skipToNavigation

FSRG

by Killark 

Catalog ID: FSRG

FS/FD Series Fittings - Replacement Gaskets For Covers with Neoprene Rubber - Neoprene Gaskets For Single Gang Boxes

Neoprene rubber replacement gasket for covers.

$4.73 USD

$4.73 USD

Product Details

General

Application For standard and hostile locations.
Color Black
Finish Type Powder Epoxy Paint
Material Neoprene
Series F
Type Gasket
UPC 783936190426

Dimensions

Gross Weight with Packaging 0.01
Height 5.5 in
Length 6.88 in
Weight 0.01 lb
Width 3.75 in

Logistics

Carton Quantity 10

Resources/Downloads