text.skipToContent text.skipToNavigation

GASK579

by Killark 

Catalog ID: GASK579

Form 7 open cell neoprene gaskets offers a wide range of temperatures and durability and resists degradation more than natural or synthetic rubber. When the application is applied to our conduit it becomes suitable for wet locations.

Open cell neoprene.

Product Details

General

Application For use with Duraloy 7 Series fittings.
Color Black
Material Neoprene
Series Duraloy 7
Type Gasket
UPC 783936081175

Dimensions

Diameter - Outside 1.63 in
Gross Weight with Packaging 0.05
Height 1 in
Hub Size 3-1/2" to 4"
Length 11 in
Width 6 in

Logistics

Carton Quantity 25

Resources/Downloads