text.skipToContent text.skipToNavigation

GEC-RG

by Killark 

Catalog ID: GEC-RG

Covers are supplied standard to all GE series bodies, but a variety of multiple options are provided to meet all situations, such as our dome covers and lens. Rubber gaskets fit between cover and body to make the assembly watertight.

  • Rubber gasket fits between cover and body to make assembly watertight
  • Complies with NEMA 4.

    $5.08 USD

    $5.08 USD

    Product Details

    General

    Application Rubber gasket fits between cover and body to make assembly watertight.
    Color Black
    Material Neoprene
    Series GE
    Type Gasket
    UPC 783936210698

    Dimensions

    Gross Weight with Packaging 0.05
    Height 1 in
    Length 4 in
    Weight 1.93 lb
    Width 4 in

    Logistics

    Carton Quantity 5

    Resources/Downloads