text.skipToContent text.skipToNavigation

GESEY

by Killark 

Catalog ID: GESEY

Covers are supplied standard to all GE series bodies, but a variety of multiple options are provided to meet all situations, such as our dome covers and lens. Rubber gaskets fit between cover and body to make the assembly watertight.

  • Copper-free aluminum (less than 4/10 of 1%)
  • Electrostatically applied powder coating
  • Blank covers are supplied standard on all GE Series bodies
  • Dome covers provide additional wiring room for splicing or accommodating components
  • Rubber gasket fits between cover and body to make assembly watertight
  • Complies with NEMA 4
Sealing cover used to convert body into sealing fitting.

Product Details

General

Application For use with GES Series outlet bodies.
Color Gray
Cover Type Sealing
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series GE
Type Outlet Body Cover
UPC 783936211404

Dimensions

Gross Weight with Packaging 0.8
Height 3.75 in
Length 11 in
Width 7 in

Logistics

Carton Quantity 5

Resources/Downloads