text.skipToContent text.skipToNavigation

OL-6-VG

by Killark 

Catalog ID: OL-6-VG

2" Fiber O series Cover Gasket

Fiber gasket.

Product Details

General

Application For use with O Series fittings.
Color Brown
Finish Type Powder Epoxy Paint
Material Fiber
Series O Series
Type Gasket
UPC 783936490069

Dimensions

Dimensions 11 in x 7 in x 3.75 in
Gross Weight with Packaging 0.04
Height 3.75 in
Hub Size 2"
Length 11 in
Width 7 in

Logistics

Carton Quantity 25

Resources/Downloads