MY LISTS
HUBBELL
Image of FSC-3M FSC-3M - 1"Iron, Shallow Feed Thru Device Box
* Representative image
Image of FSC-3M FSC-3M - 1"Iron, Shallow Feed Thru Device Box

FSC-3M - 1"Iron, Shallow Feed Thru Device Box

Brand: Killark

Catalog ID: FSC-3M

1"Iron, Shallow Feed Thru Device Box

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product details

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

FSC-3M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

Feed-Thru

Material

Iron

Number Of Outlets

1

Series

F

Type

Device Box

UPC

783936048819

Dimensions

Dimensions

1 in x 1 in x 2 in

Gross Weight with Packaging

2.5

Height

2 in

Hub Size

1"

Length

1 in

Width

1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

UL File Number

E3397

Resources and downloads