text.skipToContent text.skipToNavigation

FSQ

by Killark 

Catalog ID: FSQ

FSQ Series Fittings - Cast Device Boxes Standard And Hostile Locations -Multi Gang Boxes

FSQ Series boxes are made with individual cover openings so any combination of devices may be assembled. Any assembly is suitable for wet and damp locations when it consists of the box and a cover suitable for wet and damp locations.

Product Details

General

Application Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Color Gray
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets 1
Series F
Type Device Box
UPC 783936192604

Dimensions

Gross Weight with Packaging 1.24
Height 4 in
Length 4 in
Width 1 in

Logistics

Carton Quantity 25

Resources/Downloads