text.skipToContent text.skipToNavigation

FSR-2

by Killark 

Catalog ID: FSR-2

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Tapered threads (NPT with integral bushings). Internal grounding screw. Single gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).

Product Details

General

Application Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Color Gray
Finish Type Powder Epoxy Paint
Hub Pattern FSR
Material Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets 1
Series F
Type Device Box
UPC 783936190624

Dimensions

Gross Weight with Packaging 0.68
Height 2 in
Hub Size 3/4"
Length 1 in
Width 1 in

Certifications and Compliance

CSA File Number LR11852
UL File Number E3397

Logistics

Carton Quantity 5

Resources/Downloads