KIL_F_FSX_Series_Angled
* Representative image
KIL_F_FSX_Series_Angled

FSX-2 - FSX Series Fittings - Aluminum - FSX Type Cast Device Box - Shallow -Hub Size 3/4 In - Volume 18.0 Cu In

Brand:

Killark

Catalog ID:

FSX-2

FSX Series Fittings - Aluminum - FSX Type Cast Device Box - Shallow -Hub Size 3/4 In - Volume 18.0 Cu In

Tapered threads (NPT with integral bushings). Internal grounding screw. Single gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).

Product details

General

Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
FSX
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets
1
Series
F
Type
Device Box
UPC
783936190723

Dimensions

Dimensions
10.12 in x 4.68 in x 7.062 in
Gross Weight with Packaging
0.82
Height
7.062 in
Hub Size
3/4"
Length
10.12 in
Width
4.68 in

Certifications And Compliance

CSA File Number
LR11852
UL File Number
E3397

Logistics

Carton Quantity
4