KIL_F_FSX-2_Angled
* Representative image
KIL_F_FSX-2_Angled
Discontinued

FSX-2MSU6 - FSX Series Fittings - Iron - FSX Type Cast Device Box - Shallow - Hubsize 3/4 In - Volume 18.0 Cu In- without Mounting Lugs

Brand:

Killark

Catalog ID:

FSX-2MSU6

FSX Series Fittings - Iron - FSX Type Cast Device Box - Shallow - Hubsize 3/4 In - Volume 18.0 Cu In- without Mounting Lugs.

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
FSX
Material
Iron
Series
F
Type
Device Box
UPC
783936120683

Dimensions

Hub Size
3/4"

Resources and downloads