text.skipToContent text.skipToNavigation

FSX-2SU6

by Killark 

Catalog ID: FSX-2SU6

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product Details

General

Finish Type Powder Epoxy Paint
Hub Pattern FSX
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series F
Type Device Box
UPC 783936120577

Dimensions

Hub Size 3/4"

Resources/Downloads