KIL_F_AF-75
* Representative image
KIL_F_AF-75

AF-75 - 3/4" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 4" Linear Movement

$182.06 USD

Brand:

Killark

Catalog ID:

AF-75

3/4" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 4" Linear Movement

  • Superior corrosive resistant ZA12 zinc alloy casted body and end coupling
  • Includes type "A" phenolic insulating bushing
  • PTFE synthetic fiber reinforced gasket with steel washer to help maintain a strong seal
  • Tinned braided copper ring
  • Rain, water and concretetight

AF Series Expansion fittings are for use with IMC or rigid conduit installations. The AF Series prevents damage of the electrical installations typically used in buildings and bridges by compensating linear movement due to temperature fluctuation or structural movement. This series provides maximum 4” conduit movement (2” in either direction).

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Zinc Alloy, ZA12
Series
AF
Type
  • Expansion
  • Expansion
UPC
783936156118

Dimensions

Hub Size
3/4"