text.skipToContent text.skipToNavigation

AF8-50

By Killark 

Catalog ID: AF8-50

By Killark
$86.57 USD
Catalog ID:  AF8-50
1/2" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 8" Linear Movement
  • Superior corrosive resistant ZA12 zinc alloy casted body and end coupling
  • Includes type "A" phenolic insulating bushing
  • PTFE synthetic fiber reinforced gasket with steel washer to help maintain a strong seal
  • Tinned braided copper ring
  • Rain, water and concretetight

AF8 Series Expansion fittings are for use with IMC or rigid conduit installations. The AF8 Series prevents damage of the electrical installations typically used in buildings and bridges by compensating linear movement due to temperature fluctuation or structural movement. This series provides maximum 8” conduit movement (4” in either direction).

Add to List