text.skipToContent text.skipToNavigation

AF8-75

by Killark 

Catalog ID: AF8-75

AF8 Series Expansion fittings are for use with IMC or rigid conduit installations. The AF8 Series prevents damage of the electrical installations typically used in buildings and bridges by compensating linear movement due to temperature fluctuation or structural movement. This series provides maximum 8” conduit movement (4” in either direction).

  • Superior corrosive resistant ZA12 zinc alloy casted body and end coupling
  • Includes type "A" phenolic insulating bushing
  • PTFE synthetic fiber reinforced gasket with steel washer to help maintain a strong seal
  • Tinned braided copper ring
  • Rain, water and concretetight

$70.18 USD

$70.18 USD

Product Details

General

Finish Type Natural
Material Zinc Alloy, ZA12
Series AF8
Type Expansion
UPC 783936156392

Dimensions

Hub Size 3/4"

Resources/Downloads